ABB launches high power pump motor with advanced rotor design

2012-11-23 - High voltage 2-pole induction motor features robust construction, excellent reliability, reduced maintenance requirements and a long lifetime even when operated in harsh environments. It is ideal for driving pumps and compressors, especially in the chemical, oil & gas, water and wastewater sectors. The new motor is rated up to
13.5 MW.
November 23, 2012 – ABB, the leading power and automation technology group, has introduced a new 2-pole motor to complete its high voltage modular induction range. With the new motor the range extends from IEC frame size 400 to 800, therefore covering all general high voltage needs in today’s markets.

“We developed this new product following requests from customers for a high power
2-pole motor,” says Ms. Karita Forss of ABB’s high voltage induction motor product management. “It is especially suitable for driving water injection pumps on FPSOs (floating production, storage and offloading units) and main oil pipeline pumps, as well as other applications in chemical, oil & gas installations, water and wastewater treatment plants.”

There are tough challenges to overcome when designing high voltage, high power motors, particularly with regard to cooling and stresses. ABB’s engineering team used FEM (finite element method) analysis to optimize air flows, and improved the ventilation for effective cooling. A new rotor bar construction was designed to ensure that the rotor will withstand all the stresses arising during start-up and running. The shaft is solid to provide the necessary rigidity.

The new motor can be operated with supplies from 6 to 13.8 kV. It is initially targeted at fixed speed applications up to 3000 rpm with DOL (Direct on Line) connection. VSD (variable speed drive) operation is possible, but the speed range is fixed on a case-by-case basis for each application. The motor is designed for horizontal mounting and is equipped with sleeve bearings. For use in explosive atmospheres, the available protection types are non-sparking (Ex n) and pressurized (Ex p).

With its low vibration levels, robust construction, low maintenance requirements and excellent reliability, the new motor provides a very low overall cost of ownership. ABB high voltage induction motors are perfectly engineered according to each individual customer requirement and application. Their high efficiency, together with a range of ventilation technologies, results in considerable energy savings over the life of the motor.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 145,000 people.

For help with any technical terms in this release, please go to: www.abb.com/glossary.

Search