CP-T Three Phase Power Supply, smaller offers more

2010-02-23 - ABB's new 3 phase switch mode power supply offer big new features in a cost efficient smaller package. Like the CP-E range the CP-T delivers 50% more power than the competition at typical temperatures. This means you get 50% more power and 50% more reliability than the competition. When theirs is reaching the load/temperature limit, ready to shut down, the ABB CP-T is just getting started, cool and ready to deliver reliable 24 or 48 VDC control power. Upgrade to ABB CP-T three phase power supplies today, you will not go back. Stocking distributors USA and Canada. . . . Read More
ABB announces an excellent expansion to its line of feature rich and reliable power supplies. The 70 degree C rating of these power supplies means that they can deliver 50% more power than the competition with a similar rating. The CP family of power supplies provide reliable operation and long life because of the extra power head room designed into each product.

Benefits of CP-T Power Supplies:

CP-T 5A Power Supply
  • Direct connection to 3 phase allows for the elimination of a separate Control Power Transformer
      saves space, heat, wiring time
      and the expense of a transformer
  • High ambient temperature rating means ABB power supplies can continue when others will shutdown
  • Many International and North American agency approvals mean these power supplies can be used at your entire customer base
  • Wide input voltage range provides 24VDC or 48 VDC control voltage regardless of your applied 400 to 500V 3 phase voltage

CP-T Key Features:
CP-T 40 Amp 3 phase power supply, single product image, low resolution, limited use on the web. Inserted as a margin image.
  • Adjustable Output voltage in 24 V or 48 V DC range
  • Power range 120 W, 240 W, 480 W, 960 W
  • 3 phase 400 to 500VAC input
  • Can also operate on loss of single phase at 75% of power without interruption
  • Ambient Temperature range between -25 degrees C and +70 degrees C
  • Signalling relay contact to communicate power supply health
  • Isolation Input to Output = 3 KV
  • Insulation output to ground = 1.5 KV
  • UL 508 Listed, UL 60950, CSA C22.2, CE, ANSI - ISA1212
  • Class 1 Div II hazardous location


ABB power supplies are available through authorized distributors throughout the USA and Canada. Click to use our local sales locator
with ABB you get local availability and global support.

ABB, Automation Products, Low Voltage Products & Systems is a leading manufacturer and supplier of controls products (http://www.abb.us/controlproducts). ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve their performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 120,000 people.


for More Information see Related Links on this page

CP-T 3 Phase Power supplies family
CP-T Power supplies family

CONTACT US