Configure your individual Remote Power Panel anywhere

2017-08-03 - ABB Data Center 3D Configurator

Planning the energy distribution in a data center is complex and time-consuming. Our solution for you: The Data Center 3D configuration tool - efficient, user-friendly, and customer oriented. With the support of the Configurator, you can plan and create your customized Remote Power Panel (RPP) solution on your iPad or by using the browser version.

“As a consultant, I’m constantly on the move for my customers.
That’s why it is essential to set up a first rough draft fast and efficiently.”

How to get your RPP preconfigured?
When you start the Configurator, a detailed overview of a data center with its different areas appears. By selecting the field Remote Power Panel, you will be directly led into a server room.

Based on the number of servers and server cabinets planned in your data center, the application selects the appropriate variant of the cabinet. It will calculate whether two, three or four SMISSLINE touch proof busbars are required in the specified cabinet set up. The customer can also choose if a network analyzer for monitoring purposes is desired, if the neutral conductor needs to be switched off or if current measurement per branch should be implemented. Another option to customize the Remote Power Panel is to choose between two possible front door alternatives: select a glass door or a metal door with an integrated touch display.

A detailed visualization of the configured devices supports the planning phase right from the start and gives you an idea about what your customized solution will look like.

Four dynamic views are available to suit your configuration steps
• Display of the entire Remote Power Panel
• View on the front door with touch display
• Detailed visualization of the equipped SMISSLINE TP busbar
• Zoom on the DIN rail with molded case circuit breakers and circuit monitoring system

In addition to the interactive planning, the configuration tool generates a bill of material, dynamic wiring diagrams and certificates based on your individually selected features. These documents are provided by e-mail right after finishing the configuration process.

Main advantages
• Speed up your planning phase
• Be flexible when dealing with customized requirements
• Send out your configuration via e-mail using just one click
• Generate detailed bill of materials and specifications
• Save your configurations locally

Stay flexible
The Data Center 3D Configurator is available in the app store to download on your iPad and as browser version for your PC. In addition, it is a global tool, which allows the user to choose between German, English and Japanese in the language menu.

Impressive 3D experience
Enjoy a three-dimensional data center with all functions. In the upper-right corner of the application, please activate the Virtual Reality view and place the camera on image 01 to start this function.



For more information please contact:

Lynette Jackson
Head of Communications
Electrification Products Division
Affolternstrasse 44, P.O. Box
CH-8050 Zurich, Switzerland
Phone: +41 (0)43 317 54 04
E-Mail: lynette.jackson@ch.abb.com

RPP Configurator QR codes

Search



CONTACT US