Prices changed for several PM kits + one repair kit

2017-01-18

Dear colleague,

We found a mistake in pricing based on the feedback received from our active network. Thank you! Please be informed that these prices have now been updated to BOL:

To be valid on immediately after implementation
Code idDescription Price change
PM3Y800DSUD33VPREV.MAINT. KIT, 3 YEARSACS800-307-0200_0280-3 (if opt DSU+V992)-50 %
PM3Y800DSUD35VPREV.MAINT. KIT, 3 YEARSACS800-307-0250_0350-5 (if opt DSU+V992)-50 %
PM3Y800MD693PREV.MAINT. KIT, 3 YEARSACS800-107-0006-3_0009-3-44 %
PM3Y800MD9115PREV.MAINT. KIT, 3 YEARSACS800-107-0009-5_0011-5-44 %
PM3Y801R22PREV.MAINT. KIT, 3 YEARSACS800-X1/X4-0001-2_0005-2 IP21-44 %
PM3Y801R23PREV.MAINT. KIT, 3 YEARSACS800-X1/X4-0006-3_0009-5 IP21-44 %
PM3Y801R25PREV.MAINT. KIT, 3 YEARSACS800-X1/X4-0009-5_0011-5 IP21-44 %
PM6Y5501254IP54PREV.MAINT. KIT, 6 YEARSACX550-01-125A-4 IP54-39 %
PM6Y550R84PREV.MAINT. KIT, 6 YEARSACX550-02-316A-4-645A-4-23 %
PM6Y800MDR74PREV.MAINT. KIT, 6 YEARSACS800-107-00105-3_0175-3-53 %
PM6Y800MDR74UPREV.MAINT. KIT, 6 YEARSACS800-107-00105-3_0175-3 115V-51 %
PM6Y800MDR75PREV.MAINT. KIT, 6 YEARSACS800-107-00105-5_0175-5-53 %
PM6Y800MDR75UPREV.MAINT. KIT, 6 YEARSACS800-107-00105-5_0175-5 115V-51 %
PM6Y800MDR77PREV.MAINT. KIT, 6 YEARSACS800-107-00075-7_0215-7-53 %
PM6Y800MDR77UPREV.MAINT. KIT, 6 YEARSACS800-107-00075-7_0215-7 115V-51 %
PM6Y801R2IP55PREV.MAINT. KIT, 6 YEARSACS800-X1/X4-0001-2_0011-5 IP55-44 %
PM6Y801R4IP55PREV.MAINT. KIT, 6 YEARSACS800-X1/X4-0016-2_0040-7 IP55-49 %
PM6Y801R5IP55PREV.MAINT. KIT, 6 YEARSACS800-X1/X4-0025-2_0060-7 IP55-39 %
PM6Y802FANR8PREV.MAINT. KIT, 6 YEARSACS800-X2/X4. R8 FAN-23 %
PM6Y807FANR8PREV.MAINT. KIT, 6 YEARSACS800-07-0260-3_0610-7-23 %
PM6Y807FANRF03205PREV.MAINT. KIT, 6 YEARSACS807-07-0320-5 (IF OPTION +B055/+B059)-23 %
PM6Y807FANRF04005PREV.MAINT. KIT, 6 YEARSACS807-07-0400-5 (IF OPTION +B055/+B059)-23 %
PM6Y807FANRF04405PREV.MAINT. KIT, 6 YEARSACS807-07-0440-5 (IF OPTION +B055/+B059)-23 %
PM6Y807FANRF04905PREV.MAINT. KIT, 6 YEARSACS807-07-0490-5 (IF OPTION +B055/+B059)-23 %
PM6Y807FANRF05505PREV.MAINT. KIT, 6 YEARSACS807-07-0550-5 (IF OPTION +B055/+B059)-23 %
PM6Y807FANRF06105PREV.MAINT. KIT, 6 YEARSACS807-07-0610-5 (IF OPTION +B055/+B059)-23 %
PM6Y807FANRFR7PREV.MAINT. KIT, 6 YEARSACS807-07-0140-3_0260-7 (IF +B055/+B059)-23 %
PM6Y807FANRFR837PREV.MAINT. KIT, 6 YEARSACS807-07-0260-3_0610-7 (IF +B055/+B059)-23 %
PM6Y810G4PREV.MAINT. KIT, 6 YEARSACQ810-04-414A-4_-04-704A-4-23 %
PM6Y850430A5GPREV.MAINT. KIT, 6 YEARSACS850-04-430A-5 G-23 %
PM6Y850521A5GPREV.MAINT. KIT, 6 YEARSACS850-04-521A-5 G-23 %
PM6Y850602A5GPREV.MAINT. KIT, 6 YEARSACS850-04-602A-5 G-23 %
PM6Y850693A5GPREV.MAINT. KIT, 6 YEARSACS850-04-693A-5 G-23 %
PM6Y850720A5GPREV.MAINT. KIT, 6 YEARSACS850-04-720A-5 G-23 %
42000352ACX550-X1-059A-4REPAIR KIT-33 %

Search



CONTACT US