ABB introduces new line of motors – Super-E Motors with Baldor Shaft Grounding Brush

2014-09-18 - ABB is proud to announce a new line of electric motors – Super-E Motors with Baldor Shaft Grounding Brush. Stock ratings available include 1 through 50 HP in Totally Enclosed Fan Cooled (TEFC) or Open Drip Proof (ODP) Foot Mounted designss along with 1/2 through 5 HP in TEFC, C-Face Foot Mounted designs.
The new Super-E Motors with Baldor Shaft Grounding Brush are designed with a carbon brush mounted internally to divert shaft currents away from motor bearings, thus increasing the life of the bearings. While the use of across the line motors is still common in industry today, the use of drives to control motors has become more prevalent in recent applications.

Using a drive to control the motor is beneficial because it provides speed control on different applications such as fans, pumps, and conveyors, allowing users to run their motors at optimum efficiency. However, when motors are controlled by a drive, it can create the potential for common mode voltage, which can cause voltage spikes in the rotor. These spikes seek the path of least resistance – the motor bearings, and can lead to premature bearing failure. The internally mounted Baldor Shaft Grounding Brush can prevent the voltage spikes from damaging the bearings.

Search



CONTACT US