ABB Turbocharging opens two-stage turbocharging to a wider market

2017-05-30 - A new frame size for the Power2® 800-M two-stage turbocharging solution will allow more vessels to benefit from the high efficiency and fuel savings
ABB Turbocharging will launch a new frame size for its two-stage turbocharging solution, Power2 800-M. With this addition to the portfolio, to be launched mid-2017, the benefits of high pressure ratios, increased turbocharging efficiency and fuel savings will be extended to a wider scope of advanced medium-speed engine configurations.

The new frame size marks a milestone in the continued development of the Power2 platform, following unveiling of the second generation at Nor-Shipping 2015 and selection for the world’s most efficient four-stroke diesel engine. The new frame size, Power2 845-M, applicable to an increased range of ship propulsion solutions, will open up the market-leading efficiency and operational benefits to a greater spectrum of vessel types. These may include OSVs, drill and semi-submersible vessels, RoPax, ferries, as well as medium-sized tankers, container ships and bulk carriers, for main engines, DE and auxiliary engines.

Marco Burgwal, Product Line Manager, Medium-Speed, ABB Turbocharging comments: “Two-stage turbocharging responds to the most important technology value drivers in the development of modern four-stroke medium-speed engines, reaching beyond the parameters of single-stage turbocharging. In extending our Power2 portfolio, we are achieving our product development goal of bringing these values of high efficiency for fuel savings, system compactness and flexible operation to a greater number of engine builders’ customers.”

Power2 800-M was designed to set new standards in turbocharging performance. The innovative design achieves an overall turbocharging efficiency of more than 75 percent, some 10 percent higher than conventional single-stage models. For vessel owners, this can translate into yearly six-figure savings in fuel as well as significant cuts in emissions – up to 60 percent lower NOx emissions. With engine room space at a premium on modern tonnage, careful attention was given to optimizing the layout with dedicated components for two-stage turbocharging application, resulting in a 20 percent smaller footprint than a solution based on conventional single-stage components.

Ensuring straightforward service and maintenance while minimizing downtime was another design criteria. Power2 800-M comes with an extractable cartridge for ease of service, reducing overhaul time by 30 percent.

"Based on our experience, lower service costs and maximizing availability are crucial for operators in optimizing total cost of ownership,” explains Marco Burgwal.

Power2 800-M will first be commercially applied on a state-of-the-art icebreaker to serve the Yamal LNG project in the Russian Arctic. Fuel efficiency and reliability were the two major deciding factors in the design specification. Other key considerations were operational flexibility as well as performance in extreme environmental conditions as the vessel will operate in temperatures down to -50°C.

Other forthcoming marine applications of Power2 800-M include a Danish-built purse seiner/trawler to operate in the North Atlantic, North Sea, and Norwegian waters, and a car and passenger ferry to be built in Finland for a Danish operator. Further Power2 800-M units are also on order for marine and stationary power applications.

Watch the short video to learn more about Power2 800-M

See more on Power2, ABB at Nor-Shipping: Hall E, Stand E03 13

About ABB Turbocharging
ABB Turbocharging (www.abb.com/turbocharging) is at the helm of the global industry in the manufacture and maintenance of turbochargers for 500 kW to 80+ MW diesel and gas engines. Our innovative leading-edge technology enables our customers to increase their performance; producing lower emissions, and improving fuel consumption even in the toughest environments. Approximately 200,000 ABB turbochargers are in operation across the globe on ships, power stations, gen-sets, diesel locomotives and large, off-highway vehicles. We have over 100 Service Stations in more than 50 countries globally and a wide service portfolio that guarantees Original Parts and Original Service anytime, anywhere.

About ABB Group
ABB (ABBN: SIX Swiss Ex) is a pioneering technology leader in electrification products, robotics and motion, industrial automation and power grids, serving customers in utilities, industry and transport & infrastructure globally. Continuing more than a 125-year history of innovation, ABB today is writing the future of industrial digitalization and driving the Energy and Fourth Industrial Revolutions. ABB operates in more than 100 countries with about 135,000 employees. www.abb.com

Search



CONTACT US

  • Page information:
  • Alexandra Christie
  • Global Media Relations Turbocharging