Special colours and new functions

2010-04-13 - Busch-Jaeger is expanding the field of application of its switch range f u t u r e® linear by making additions to the range, in particular in the area of professional use.
Busch-Jaeger has added interesting features to the already successful and diverse switch range f u t u r e® linear. With the new products, the range is now also suitable for assuming additional special tasks in the area of professional electrical installation.

The frames of the f u t u r e® linear range (single to quadruple frames for horizontal and vertical assembly) are now also available in versions which can be labelled. A practical, easy-to-install label holder is available for the frames in the format 45 x 6 mm, which is adapted to the current formats of standard labelling devices. In this way, it is easy, quick and professional to attach brief information and function descriptions.

Schuko socket outlets in red, green and orange are used particularly in hospitals and clinics. Special installation areas and specially installed networks are marked in these colours in hospitals and surgeries. Suitable rocker switches and frames complement the range of new colour versions.

For special installation situations, single and double surface-mounted housing adapted to the flush-mounted range f u t u r e® linear are now available. This product range is now complemented by the triple surface-mounted housing.

More information is available from the central sales service of Busch-Jaeger Elektro GmbH: Tel. 0180 5 669900*, Fax 0180 5 669909* or www.BUSCH-JAEGER.de.
(*0,14 €/Minute from German landline)

Product advantages:

• Special colour versions for hospitals and surgeries
• Frames that can be labelled for professional use
• Additional housing surface-mounted for special installation situations

Photos:


The frames of the f u t u r e® linear range (single to quadruple frames for horizontal and vertical assembly) are now also available in versions which can be labelled. A practical, easy-to-install label holder in the format 45 x 6 mm is available for frames.


Schuko socket outlets in red, green and orange from the f u t u r e® linear range are adapted, in particular for use in hospitals and clinics. Special installation areas and specially installed networks are marked in these colours in hospitals and surgeries.


For special applications, single and double housing for surface mounting is now available for the flush-mounted range f u t u r e® linear. This product range is now complemented by triple housing for surface mounting.

Photos: Busch-Jaeger

Contact for further information:

Sieger. Büro für Wirtschaftskommunikation
Peter Sieger
Mittelstraße 16
D-58553 Halver
Phone +49 23 53 / 6 68 69-0
Fax +49 23 53 / 6 68 69-28
mail@buero-sieger.de

Search