Home range

Advanced range, compete protection

With the new Home Range you have at your disposal a complete range of circuit-breakers for building applications:
the advance technology of an industrial leader, ABB is now applied to the residential sector.

The SH200 range of MCB‘s guarantee the essential protection for circuits and appliances against over currents and short-circuits.

All the necessary technical and installation information can be found directly on the devices. You just need to unpack and install them!

ABB has always paid attention to producing devices with the lowest environmental impact, guaranteeing the reusability of the materials employed during fabrication.

A range for all building installations. Versatile, easy to install and suitable for integration with ABB products.

  • Residential MCB‘s - 6kA - C curve
  • 1 pole and 3 pole
  • 6A - 40A rated current
  • Complies with AS/NZS 60898
  • Advanced technology of an industrial leader

MCB - 6kA - C curve / complies with AS/NZS 60898
Rated Current 1 Pole3 Pole
6ASH201C6SH203C6
8ASH201C8SH203C8
10ASH201C10SH203C10
13ASH201C13SH203C13
16ASH201C16SH203C16
20ASH201C20SH203C20
25ASH201C25SH203C25
30ASH201C32SH203C32
40ASH201C40SH203C40




SH200 range

Search