ABB to drive retractable roof on world’s largest free-spanning dome in Singapore

2014-09-18 - ABB solutions for precise control and energy efficiency will enable 312 meter diameter dome on the Singapore National Stadium
Zurich, Switzerland – September 19, 2014 – ABB, the leading power and automation technology group, is set to drive the retractable canopy on the world’s largest free-spanning domed roof at Singapore’s new National Stadium, part of the Singapore Sports Hub. The 55,000-capacity stadium is the first of its kind in Southeast Asia to boast a retractable roof and the only stadium in the world built to accommodate soccer, rugby, cricket, athletics and concerts all in one venue.

The stadium’s dome roof is one of its most distinctive features, and will become a prominent part of the Singapore skyline. Covering approximately 20,000 square meters, weighing 2,200 metric tons and reaching some 80 meters high, the roof is partially retractable to offer spectators ventilation and protection from the elements.


Image © 2014 and courtesy of DP Architects.

The stadium is ABB’s latest project in ‘moving architecture.’ Other notable professional sports venues with retractable roofs automated by ABB drives include Arizona’s Cardinals Stadium and Dallas’s Cowboys Stadium. ABB power and automation technologies are in place at a number of the world’s premier sport venues, including Cape Town Stadium in South Africa, Olympic stadiums in Beijing, China, and Rio de Janeiro's Maracana Stadium in Brazil – venue for the final match of the 2014 FIFA World Cup.

“This ambitious project represents a remarkable milestone for ABB in terms of intelligent control and automation, and we are proud to be a part of Singapore’s iconic achievement,” said Pekka Tiitinen, head of ABB’s Discrete Automation and Motion division.

It only takes around 20 minutes to fully open or close the roof, which is divided into two sections each programmed to travel at around 40 millimeters per second. Three ABB Programmable Logic Controllers (PLC) are the ‘brains’ behind the motion, providing the control and coordination for 32 regenerative variable speed drives to automate the roof.

Regenerative drives can recover thermal energy from the motor deceleration process, convert it into electrical energy and feed it back into the network – saving energy that would have otherwise been wasted. Thanks to their superior harmonic performance and Direct Torque Control, the ABB drives can maintain power supply quality and run with zero speed torque, which increases the safety and energy efficiency when moving the roof.

In addition to being weather resistant and blocking the sun’s heat, the innovative roof doubles as an enormous projection screen. The steel trusses supporting the dome are lined with some 3,000 LED lights, further adding to Singapore’s already glittering nighttime skyline.

Built on the original site of the National Stadium that was demolished in 2010, the Singapore Sports Hub opened its doors to the public in June 2014. The Singapore Sports Hub also includes the OCBC Aquatic Centre, an indoor space that can host FINA competitions, the OCBC Arena, a multi-purpose sports arena, a Water Sports Centre, sports library and museum, retail mall, together with a host of Community facilities. For more information, please visit the Singapore Sports Hub website: www.sportshub.com.sg

ABB (www.abb.com) is a leader in power and automation technologies that enable utility, industry, and transport and infrastructure customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 145,000 people.

Moving 2,200 metric tons – at 40mm per second!

Search



CONTACT US

  • Page information:
  • Lucian Lee
  • lucian.lee@sg.abb.com
    Phone +65 6908 1772