Price changes

2017-04-27
Dear all,

These price corrections (for below mentioned five codes) are valid immediately.



These price increases for PM kits (6 years) are valid from June 20, 2017 onwards.

Code idDescriptionPrice change
PM6Y801R2IP21PREV.MAINT. KIT, 6 YEARS, ACS800-X1/X4-0001-2_0011-5 IP21+20%
PM6Y800MD353PREV.MAINT. KIT, 6 YEARS, ACS800-107-0003-3_0005-3+20%
PM6Y800MD465PREV.MAINT. KIT, 6 YEARS, ACS800-107-0004-5_0006-5+20%
PM6Y800MD693PREV.MAINT. KIT, 6 YEARS, ACS800-107-0006-3_0009-3+20%
PM6Y800MD9115PREV.MAINT. KIT, 6 YEARS, ACS800-107-0009-5_0011-5+20%

if you have further questions, you can contact our Customer Servicer Manager Heidi Pyykko.

Search



CONTACT US