Several price corrections valid 2.4.2018 onwards

2018-02-05
Dear all,

We have spotted pricing errors. The prices will be corrected 2.4.2018. We aim to inform about these kind of changes two months prior to the change so you have plenty of time to react.

Price corrections to be valid 2.4.2018
3AXD50000013035IGBT MODULE3XIGBT 650A+3XBGAD-11C
74 %
42003659LONG-LIFE FAN, CENTRIFUGAL KITD4E225-CC01-56
89 %
PM3Y602R932PREV.MAINT. KIT, 3 YEARSACX602-0260-3_0320-3 IP22
89 %
PM3Y602R952PREV.MAINT. KIT, 3 YEARSACX602-0320-5_0400-5 IP22
89 %
PM3Y604R932PREV.MAINT. KIT, 3 YEARSACS604-0260-3_0320-3 IP22
89 %
PM3Y604R952PREV.MAINT. KIT, 3 YEARSACS604-0320-5_0400-5 IP22
89 %
PM3Y604R962PREV.MAINT. KIT, 3 YEARSACS604-0320-6_0400-6 IP22
89 %
PM3Y607R932PREV.MAINT. KIT, 3 YEARSACX607-0260-3_0320-3 IP22
89 %
PM3Y607R935PREV.MAINT. KIT, 3 YEARSACX607-0260-3_0320-3 IP54
60 %
PM3Y607R952PREV.MAINT. KIT, 3 YEARSACX607-0320-5_0400-5 IP22
89 %
PM3Y607R955PREV.MAINT. KIT, 3 YEARSACX607-0320-5_0400-5 IP54
60 %
PM3Y607R962PREV.MAINT. KIT, 3 YEARSACX607-0320-6_0400-6 IP22
89 %
PM3Y607R965PREV.MAINT. KIT, 3 YEARSACX607-0320-6_0400-6 IP54
60 %
PM3Y6X72R932PREV.MAINT. KIT, 3 YEARSACX6X7-0490-3_0610-3 IP22
89 %
PM3Y6X72R935PREV.MAINT. KIT, 3 YEARSACX6X7-0490-3_0610-3 IP54
72 %
PM3Y6X72R952PREV.MAINT. KIT, 3 YEARSACX6X7-0610-5_0760-5 IP22
89 %
PM3Y6X72R955PREV.MAINT. KIT, 3 YEARSACX6X7-0610-5_0760-5 IP54
72 %
PM3Y6X72R962PREV.MAINT. KIT, 3 YEARSACX6X7-0610-6_0760-6 IP22
89 %
PM3Y6X72R965PREV.MAINT. KIT, 3 YEARSACX6X7-0610-6_0760-6 IP54
72 %

Search



CONTACT US