ABB Ability™ Smart Sensor for motors ready to provide health checks for motors

2017-03-13 - Based on smart sensing technology, the pioneering technology solution paves the way for condition monitoring for millions of low voltage (LV) motors. It will be available as of April in Europe, and in the US soon after.
.

ABB AbilityTM Smart Sensor for motors uses compact sensors to pick up multiple data from low voltage motors and provides information about motor health and performance via a smartphone or a dedicated web portal. ABB’s remote condition monitoring solution is the pioneering innovation for uptime optimization, predictive maintenance regimens and efficiency improvements for LV motors.

“We are extremely proud to announce that ABB AbilityTM Smart Sensor for motors is entering the markets now after it has been trialed with many of our customers. This solution is truly a quantum leap for millions of LV motors,” said Otto Preiss, Managing Director of ABB’s Motors and Generators business unit. “It enables plant operators to do effective maintenance planning for their motors, assess the efficiency of their operation and prevent costly downtimes. We are confident that this solution will not only transform the maintenance approaches but also create added operational value for our customers.”

By converting regular LV motors into intelligent, connected machines, the solution enables advanced maintenance planning that will help businesses to cut costs and boost productivity. Predictive analytics based on data from the solution can reduce downtime by up to 70 percent, extend motor lifetime by as much as 30 percent and cut energy consumption by up to 10 percent.

ABB AbilityTM Smart Sensor for motors will be available from April for the European market. It will be released in the US soon therefafter with UL/CSA certifications. Sensor modules can be factory fitted on new motors or retrofitted on installed motors within minutes. They are available not only for motors made by ABB but also for non-ABB motors.

The sensors in the first release will be CE certified and compatible with safe-area induction motors for direct on-line S1 duty, ABB IEC sizes 160-450 and ABB NEMA sizes 140-449. Quick installation of the sensor module is made easy as no additional wiring is required. Initial monitoring functionality will cover bearing health, vibration, surface temperature, speed, supply frequency, and number of starts. Later releases will expand the range of functionality, and energy consumption monitoring is expected to be added during Q3 2017. Already installed sensor units will adopt these features by a firmware update. The first systems will utilize a smartphone app to transfer data. A gateway unit for automated data uploading will become available later in 2017.

The smart sensor condition monitoring solution is part of ABB Ability, which brings together all of ABB’s digital solutions and services, each built from a unique combination of sector knowledge, technology leadership and digital expertise.

About ABB

ABB (ABBN: SIX Swiss Ex) is a pioneering technology leader in electrification products, robotics and motion, industrial automation and power grids, serving customers in utilities, industry and transport & infrastructure globally. Continuing more than a 125-year history of innovation, ABB today is writing the future of industrial digitalization and driving the Energy and Fourth Industrial Revolutions. ABB operates in more than 100 countries with about 132,000 employees. www.abb.com


Search



CONTACT US

FOR MORE INFORMATION PLEASE VISIT